- High powered LED heads for higher egress coverage
- Emergency egress coverage of 32 to 78 feet
- Total system coverage of 193 feet with remote capable versions
- Long life LED source with adjustable optics
- Sealed Nickel Cadmium battery
- Patented EZ hang and EZ Key features facilitate installation
- Multi-voltage input 120/240/277 VAC
Your internet browser isn't supported.
SEL25R10BKSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL25 / SEL50 / SEL60 |
| Description | LED Emergency Light, 35 feet coverage, NiCad battery, 10 watts, black finish, Self Diagnostic. |
Product Details
| Lamp Type | LED |
| UPC | 080083733569 |
| Amperage Rating | 0.07A at 277V |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120 / 277V |
| Wattage | 0.67W |
| Product Weight | 1.7 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | VN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |