- Emergency egress coverage of 25 feet to 60 feet
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SEL25 / SEL50 / SEL60 |
| Description | LED Emergency Light, 25 feet coverage, NiCad Battery, Black finish,Self-Diagnostic |
Product Details
| Lamp Type | LED |
| UPC | 080083723041 |
| Amperage Rating | 0.07A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 0.64W |
| Product Weight | 1.8 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | MX |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |