- UL 924 classified for field installation
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EBPLED7 and EBPLED14 - Emergency Battery Pack LED |
| Description | LED Emergency Battery Pack, 7W Output 180 min |
Product Details
| Lamp Type | LED |
| UPC | 080083780068 |
| Amperage Rating | 0.02A at 277V |
| Mounting | Accessory |
| Voltage Rating | 120/277 VAC |
| Wattage | 7W |
| Product Weight | 4.1 |
| Case Quantity | 6 |
| Pallet Quantity | 288 |
| Country of Origin | CN |
| ARRA | Yes |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |