- UL 924 classified for field installation
- Guaranteed performance with Cooper Lighting Solutions LED lighting fixtures
- 7 and 14-watt options provide 600-1800 lumen output in emergency mode
- Universal voltage input from 120V through 277V
- Automatic output voltage sensor compatible with wide range of fixtures
- Conduit and test button included, satisfy all wiring configurations
- Laser test option enables simplified monthly testing
- Not for use in sealed and gasketed fixtures
- 5-year warranty
Your internet browser isn't supported.
EBPLED7W
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EBPLED7 and EBPLED14 - Emergency Battery Pack LED |
| Description | LED Battery Pack, 7 watts. |
Product Details
| Lamp Type | N/A |
| UPC | 080083732265 |
| Amperage Rating | 0.025 at (277V) |
| Mounting | Accessory |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 7W |
| Product Weight | 2.95 |
| Case Quantity | 8 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |