- Dual voltage input 120/277 VAC
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EUX Series |
Description | selfpowered LEDGreen Exit ColorWhite Finish |
Product Details
Lamp Type | LED |
UPC | 080083709083 |
Amperage Rating | 0.08A at 277V |
Exit / Emergency Material | Aluminum |
Mounting | Universal Mount |
Voltage Rating | 120/277V |
Wattage | 1.5W |
Product Weight | 4.79 |
Case Quantity | 4 |
Pallet Quantity | 96 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |