- Dual voltage input 120/277 VAC
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EUX Series |
| Description | EUX SERIES Exit Light AC onlyUniversal Face OptionGreen letter Color ,White Finish |
Product Details
| Lamp Type | LED |
| UPC | 080083709021 |
| Amperage Rating | 0.08A at 277V |
| Exit / Emergency Material | Aluminum |
| Mounting | Universal Mount |
| Voltage Rating | 120/277V |
| Wattage | 1.5W |
| Product Weight | 4.79 |
| Case Quantity | 4 |
| Pallet Quantity | 96 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |