- Chicago Code & Plenum Approved
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | ECHX Series |
| Description | Chicago Edge Lit Exit Trim, Double Sided, Surface Mount, Arrow Right/Left, Brushed Aluminum Finish |
Product Details
| Lamp Type | LED |
| UPC | 080083666140 |
| Amperage Rating | 0.04A/0.02A |
| Exit / Emergency Material | Brushed Aluminum |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 4.5W/4.9W |
| Product Weight | 2.3 |
| Case Quantity | 4 |
| Pallet Quantity | 528 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |