- LED Exit Sign
- Self-Powered & AC Only Options
- Thermoplastic Housing
- Injection Molded, High Impact, Acrylic Lens
- Mirror Background
- Universal Chevron
- Universal Mounting Options
Your internet browser isn't supported.
APXEL72R
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APXEL Series |
| Description | Exit Sign Edge Lit, 2F, Red, Battery |
Product Details
| Lamp Type | LED |
| UPC | 080083635542 |
| Amperage Rating | 0.03A/0.02A |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Surface Mount |
| Voltage Rating | 120/277V |
| Wattage | 4.1W |
| Product Weight | 4.14 |
| Case Quantity | 6 |
| Pallet Quantity | 108 |
| Country of Origin | US |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |