- FirstLink connectivity for easy emergency lighting system testing and maintenance
- Easy installation with ABConnect
- Automatic code-compliant testing
- UL 924 Listed for field installation
- Meets CEC Title 20 efficiency standards
- Low profile, contemporary design
- Two high output adjustable LED lampheads
Your internet browser isn't supported.
Sure-Lites
SEL55SF
Specifications
Product Description
Brand Name | Sure-Lites |
Family | SEL55SF Unit Equipment |
Description | Sure-Lites Emergency Light, 55 Feet Spacing, Self Testing FirstLink |
Product Details
Lamp Type | LED |
UPC | 080083307630 |
Amperage Rating | 34 mA at 277 VAC |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277 VAC |
Case Quantity | 6 |
Pallet Quantity | 54 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |