- Compact design for space-limited linear LED applications
- FirstLink compatible for automated testing and reporting when used with communication node in bracket provided
- Equipped with ABConnect to eliminate the need for the emergency enable connector
- New plenum rated metal test switch cable assembly with bi-color indicator light
- Meets Title 20 CEC (California Energy Commission) efficiency standards
- Controlled power for predictable discharge
- Poke-in wiring connections for simplified installation
Your internet browser isn't supported.
Sure-Lites
EBPLEDL10SF
Specifications
Product Description
Brand Name | Sure-Lites |
Family | EBPLEDL10SF Emergency LED Driver |
Description | Emergency Battery Pack, 10 Watts, Self Testing FirstLink |
Product Details
Lamp Type | LED |
UPC | 080083307654 |
Amperage Rating | 60 mA max |
Mounting | Accessory |
Voltage Rating | 120/277 VAC |
Wattage | 10W |
Case Quantity | 6 |
Pallet Quantity | 24 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |