- Compact design for space-limited linear LED applications
- FirstLink compatible for automated testing and reporting when used with communication node in bracket provided
- Equipped with ABConnect to eliminate the need for the emergency enable connector
- New plenum rated metal test switch cable assembly with bi-color indicator light
- Meets Title 20 CEC (California Energy Commission) efficiency standards
- Controlled power for predictable discharge
- Poke-in wiring connections for simplified installation
Your internet browser isn't supported.
EBPLEDL6SF Emergency LED Driver
Overview
The Sure-Lites LED Emergency Battery Pack EBPLEDL series allows LED luminaires to be used for emergency lighting when power fails. When a power failure occurs, the EBPELDL switches the luminaire to emergency mode and provides 90 minutes of power for emergency egress lighting. The series are UL924 listed for field retrofit installation and are compatible with Cooper Lighting Solutions LED fixtures. The constant power feature ensures consistent light output for a minimum of 90 minutes. The FirstLink feature with the app results in self-testing and compliance data reporting (via Bluetooth.)
Sure-Lites FirstLink
The optimal solution for emergency-ready buildings! Consists of a complete and fully code-compliant emergency egress lighting with exit signs, wall packs, emergency LED drivers and the app.
Learn More