Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Feb 21, 2025

Replace with Wire Guards

Wire Guards

  • All-metal wire guard for exits or emergency units
  • .177-inch diameter, seven-gauge steel round wire
  • Non-reflective zinc plated finish
  • Hinged sides hook in place (excluding WGS-11)
  • Screw eyes provided for mounting
Wire Guards

Wire Guards

Overview

Wire guards are all-metal for exits or emergency units. The wire is .177 inches (5mm) in diameter and is made of seven-gauge steel. This product also includes a non-reflective zinc plated finish and hinged sides that hook in place (excluding the WGS-11). Wire guards include screw eyes for mounting.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?