- Die-cast aluminum housing available in silver, black or white color
Your internet browser isn't supported.
UX71WHSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | UX Series |
| Description | Exit Lighting LED, With battery, Single Face, White color finish, self diagnostics |
Product Details
| Lamp Type | LED |
| UPC | 080083765522 |
| Amperage Rating | 0.1A |
| Exit / Emergency Material | Die Cast Aluminum |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120 / 240 / 277V 60 Hz |
| Wattage | 1.4W/1.6W |
| Product Weight | 7.55 |
| Case Quantity | 2 |
| Pallet Quantity | 96 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |