- Exit for harsh industrial and outdoor environments
- UL 50 NEMA 4X-listed with dual voltage input 120/277 VAC, 60Hz
- UL 844 Class 1, Div. 2, Groups A, B, C, D with HAZ option
- UL 924 wet location listed
- IP66 rating from IEC
- NSF National Sanitation Foundation/Splash Zone (for food processing)
- Cleanrooms Class 10,000
Your internet browser isn't supported.
UX62HAZ
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | UX Series |
| Description | UX Series, LED, AC Only, Double Face, Silver Housing Color, Hazardous Location, 120/277V, 1.3W, 0.09A. |
Product Details
| Lamp Type | LED |
| UPC | 080083765485 |
| Amperage Rating | 0.09A at 277V |
| Mounting | Universal Mount |
| Voltage Rating | 120 / 240 / 277V 60 Hz |
| Wattage | 1.3W |
| Product Weight | 8.26 |
| Case Quantity | 2 |
| Pallet Quantity | 96 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |