- Die-cast aluminum housing available in silver, black or white color
Your internet browser isn't supported.
UX62BK
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | UX Series |
| Description | UX series Exit, double faces,Black,not Hazardous location |
Product Details
| Lamp Type | LED |
| UPC | 080083765478 |
| Amperage Rating | 0.09A |
| Exit / Emergency Material | Die Cast Aluminum |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120-277V |
| Wattage | 1.3W |
| Product Weight | 8.26 |
| Case Quantity | 2 |
| Pallet Quantity | 96 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |