- Dual voltage input 120/277 VAC
- Injection-molded polycarbonate housing
- Ships with both red and green LED lamping
- Premium nickel cadmium battery
- Self-powered exits are fully charged in 24 hours
- Ceiling, wall or end-mountable
- Snap-fit canopy included
- Snap-out or snap-in chevron directional indicators
Your internet browser isn't supported.
LPX7BKSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | LPX Series |
| Description | Self-Powered, Exit Sign, Thermoplastic Black Housing, Self Diagnostic, Universal 2 face & red or green |
Product Details
| Lamp Type | LED |
| UPC | 080083532803 |
| Amperage Rating | 0.07A |
| Exit / Emergency Material | Polycarbonate |
| Mounting | Surface Mount |
| Voltage Rating | 120-277V |
| Wattage | 0.98/1.12W |
| Product Weight | 3.133 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | Yes |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |