Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

INV-T Three Phase Series

  • Choice of 120/208 VAC or 277/480 VAC, 60 Hz
  • Three-phase, WYE, or DELTA configurations
  • 98% efficiency
  • Formed-steel cabinet and doors are finished in a durable powder coat
  • Acoustically quiet
  • PWM/GBT technology
  • Sine wave output
  • 80db transverse mode noise attenuation
  • 120db common mode noise attenuation
INV-T Three Phase Series

INV-T Three Phase Series

Overview

The Sure-Lites INV-T Three Phase Series represents the highest performance in uninterruptible technology while the transistorized inverter is providing power protection. Ready for virtually any emergency with this stand by power system, this pulse-width modulated inverter has a two millisecond transfer time. The AC in to AC out operating efficiency is typically 98 percent, well above a typical fast transfer inverter. The internal construction of each cabinet consists of an AC-to-DC battery charger and a DC-to-AC inverter.

Resources