- Solid-state, voltage limited charger
- Low-voltage disconnect
- Surface or recessed mount versions
- Anodized aluminum housing
- Black powder-coated, die-cast canopy provided
- High-impact, clear acrylic panel
- Red or green letters
- Universal, field-installable chevrons in red or green
- Long-life LED lamps provide uniform diffused illumination
Your internet browser isn't supported.
EUS70R
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EU Series |
| Description | LED, Surface, Aluminum Housing, Universal Face, Red Letters, Self-Powered |
Product Details
| Lamp Type | LED |
| UPC | 622697725556 |
| Amperage Rating | 0.03A (120V)/0.02A (277V) |
| Exit / Emergency Material | Anodized Aluminum |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120-277V |
| Wattage | 3.6W/4.5W |
| Product Weight | 6.0 |
| Case Quantity | 6 |
| Pallet Quantity | 162 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |