- Dual voltage input, 120/277 VAC 60Hz
- Steel housing with aluminum trim (recessed), all aluminum (surface)
- Injection-molded, high-impact acrylic panel
- Clear, mirror, or white background
- Super bright, long-life LED lampings provide uniform illumination
- Sealed nickel cadmium, maintenance-free, long-life battery
- Full recharge time of 24 hours maximum
- Recessed housing available for ceiling or wall mounting
- Convenient 1/2" knockouts in top and end of surface-mounted housing
Your internet browser isn't supported.
ES Series
Overview
The Sure-Lites ES Series of surface-mounted Exits are designed for architectural excellence and minimal presence. The brushed aluminum housing presents a clean architectural appearance that compliments virtually any interior space. The crystal clear, wedge-shaped panel allows architectural details to shine through while providing excellent light distribution and exit visibility. Long-life, energy-efficient LED lamps reduce energy costs and eliminate routine lamp maintenance.