- Dual voltage input 120/277 VAC, 60 Hz
- Die-cast aluminum housing
- Die-cast canopy included
- LED Lamping
- Eagle Eye™ self-diagnostic system (CX7 Only)
- Exit can be universally ceiling, wall or end-mounted
- Universal pattern knockouts on rear of housing for direct mounting
- Knockout chevrons for quick conversion to signs
- Universal red and green signage
Your internet browser isn't supported.
CX72WHSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | CX Series |
| Description | LED, White Face and Housing, Double Face, Red and Green Letters, Self-Powered, Self-Diagnostics |
Product Details
| Lamp Type | LED Lamps, Self Powered |
| UPC | 080083534197 |
| Amperage Rating | 0.07A |
| Exit / Emergency Material | Die Cast Aluminum |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120 / 277V |
| Wattage | 0.98W/1.03W |
| Product Weight | 5.07 |
| Case Quantity | 6 |
| Pallet Quantity | 144 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |