- Dual 120/277 VAC input voltage
- Warm white LED sign illumination
- Rear universal pattern knockouts for direct mounting to junction box
- Steel canopy allows ceiling or end mounting
- Full-length, 3/4" stroke arrow on directional exits
- Red silkscreened lettering on glass lens
- Other open face lenses available
- Lens installs from side of fixture for more convenient maintenance
- Meets City of Chicago fire code
Your internet browser isn't supported.
CHX71
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | CHX Series |
| Description | Self Powered, Exit Sign, Steel Housing, White LED Exit, With Lens |
Product Details
| Lamp Type | LED |
| UPC | 080083567614 |
| Amperage Rating | 0.011 (at 277V) |
| Exit / Emergency Material | Steel |
| Mounting | Surface Mount |
| Range of Motion | N/A |
| Voltage Rating | 120/277V |
| Wattage | 3W |
| Product Weight | 6.4 |
| Case Quantity | 1 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |