- 3.6V, .78W DC long lasting LED heads
- Lamp heads adjust 80° from vertical with 358° rotation
- Universal mounting plate
- Flame-resistant and impact-resistant
- Injection-molded thermoplastic material
- Wet location listed
Your internet browser isn't supported.
APWR2
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APWR Series |
| Description | Remote, Double Head, Wet Listed |
Product Details
| Lamp Type | LED |
| UPC | 080083608584 |
| Amperage Rating | 0.217 |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Ceiling and Surface |
| Range of Motion | N/A |
| Voltage Rating | 3.6V |
| Wattage | 1W |
| Product Weight | 0.45 |
| Case Quantity | 30 |
| Pallet Quantity | 810 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |