Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Sure-Lites

APC, APCH Series

  • 3.6V, .78W DC long lasting LED heads
  • High power combo capable of running two additional LED remote heads
  • Dual voltage input 120/277 VAC, 60Hz
  • Sealed nickel cadmium battery
  • Universal J-box mounting pattern
  • Operating temperature range 10°C to 40°C
  • Low voltage disconnect
  • Line-Latched
  • Brownout circuit
APC, APCH Series

APC, APCH Series

Overview

The All Pro Series is the most Economical LED combo (including LED emergency light heads) for general purpose applications. The durable, injection molded, thermoplastic material resists discoloration due to UV radiation and the energy efficient, low maintenance LED’s provide bright illumination. All AP series combos offer universal configurations (single and double face) and have universal mounting capability (ceiling, wall, end).

Resources

Stock Catalog Number (4)

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?