- All metal wire guard for exits or emergency units
- Durable 9-guage steel construction in painted white finish
- Mounting hardware provided for easy field installation
Your internet browser isn't supported.
Sure-Lites
SLWG1
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Wire Guards |
Description | Wireguard. |
Product Details
Lamp Type | N/A |
UPC | 080083307272 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 10 |
Pallet Quantity | 450 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |