- Protects fixtures from tampering, vandalism, and accidental damage
- Made of durable, high-impact, clear polycarbonate material
Sure-Lites
SLVS2
Specifications
Product Description
Brand Name | Sure-Lites |
Family | Vandal Shield |
Description | Polycarbonate Vandal Shield. |
Product Details
Lamp Type | N/A |
UPC | 080083307234 |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 1 |
Pallet Quantity | 1 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |