- UL 924 Listed for Field and Factory Installation
- Provides 90 minutes of emergency power to LED luminaires
- Electronic battery disconnect prevents unwanted battery discharge during construction
- 7 and 14 watt options provide 600 to 1800 lumens output in emergency mode
- Universal 120VAC~277VAC input input voltage
- Automatic output voltage sensor compatible with a wide range of fixtures
- Long-life, maintenance free LiFePO4 battery
- IP65 rated test button
- 5-year limited warranty
Your internet browser isn't supported.
EBPLEDL7W
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EBPLEDL Emergency Battery Packs |
| Description | LED Emergency Battery Pack, LiFePO4, 7 watt. |
Product Details
| Lamp Type | N/A |
| UPC | 080083289844 |
| Amperage Rating | N/A |
| Mounting | Accessory |
| Voltage Rating | 120-277V |
| Wattage | 7W |
| Case Quantity | 8 |
| Pallet Quantity | 240 |
| Country of Origin | VN |
Stocking Details
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |