- Converts LED fixtures to emergency fixtures w/ 90 minutes of run time
- Up to 2600 lumens of illumination during a power outage
- UL1310 and CSA 22.2 listed for both factory or field installation
- High temperature, maintenance-free nickel cadmium battery
- 20V to 50V (LV) or 125V to 200V (HV) output
- Test Button Indicator Light (TBIL)
- 7 to 10 year life expectancy
Your internet browser isn't supported.
Sure-Lites
EBPLEDC1LV/HV
Overview
The Sure-Lites EBPLEDC1LV/HV is a LED emergency battery pack with 20V to 50V (LV) or 125V to 200V (HV) output.It converts LED fixtures to emergency fixtures w/ 90 minutes of run time. 20 watts of emergency power equals up to 2600 lumens of illumination during a power outage. It is UL1310 and CSA 22.2 listed for both factory or field installation.