- UL 924 classified for field installation
Your internet browser isn't supported.
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | EBPLEDSD Series |
| Description | LED Emergency Battery Pack,10W |
| Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
| Lamp Type | N/A |
| UPC | 080083158645 |
| Amperage Rating | 0.014A at 277V |
| Mounting | N/A |
| Voltage Rating | 120-277V |
| Wattage | 10W |
| Product Weight | 2.5 |
| Case Quantity | 10 |
| Pallet Quantity | 400 |
| Country of Origin | MX |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |