- Red / green selectable exit sign and emergency light
- Runs for 90 minutes when AC power is lost
- 3.6 V, 0.78W LED heads provide up to 17 feet of egress coverage
- Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
- Selectable single or double faces and snap-in/snap-out directional chevrons
- High impact, UV resistant, 5VA flame resistant housing
- Nickel cadmium battery
- Ceiling, wall and back mount with universal J-box mounting pattern
- Remote capable model powers up to two additional APWR LED heads
- UL 924 damp location listed
- Dual voltage input 120/277 VAC, 60Hz
Your internet browser isn't supported.
APC7RGSAL
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APC7RG, APCH7RG Series |
| Description | All-Pro Exit with SALIDA face, Red Green Selectable, AC Only, White Finish |
Product Details
| Lamp Type | LED |
| UPC | 080083281343 |
| Amperage Rating | 0.10A at 277V |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 4.04W |
| Product Weight | 2.5 |
| Case Quantity | 8 |
| Pallet Quantity | 192 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |