- Long-life LED sources provide uniform diffused illumination
- Field selectable red or green faces
- Ceiling, wall and back mount with universal J-box mounting pattern
- Dual voltage input 120/277 VAC, 60Hz
- UL 924 Damp location certified
Your internet browser isn't supported.
APXH7RG2BK
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APXRG Series |
| Description | APXH7, Universal, Field Selectable Red of Green, Two 3.6V LED Heads, Black. |
Product Details
| Lamp Type | LED |
| UPC | 080083281329 |
| Amperage Rating | 0.01A at 277V |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 4.04W |
| Product Weight | 2.5 |
| Case Quantity | 8 |
| Pallet Quantity | 192 |
| Country of Origin | CN |
| ARRA | No |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Cranbury, NJ | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Mississauga, ON, Canada | No |
| Calgary, AB, Canada | No |