- Field selectable red or green faces, single or double sided
- Field selectable, long-life red or green LEDs and face inserts provide deep letter colors and uniform illumination
- Battery (APX7RG) - sealed nickel cadmium
- Ceiling, wall and end mount with universal J-box mounting pattern
- Brownout circuit (APX7RG)
- Dual voltage input 120/277 VAC, 60Hz
- UL 924 Damp location certified
Your internet browser isn't supported.
Sure-Lites
APX7RGSAL
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APXRG Series |
Description | Nickel Cadmium Battery. Universal, Field Selectable Red or Green Faces. SALIDA, White |
Product Details
Lamp Type | LED |
UPC | 080083824984 |
Amperage Rating | 0.01A at 277V |
Mounting | Ceiling/Wall Mount |
Voltage Rating | 120/277 VAC |
Wattage | 4.04W |
Product Weight | 2.1 |
Case Quantity | 8 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |