- Exit sign with field selectable red or green LEDs and inserts for letter color saturation
- UL 924 damp location certified
- Dual circuit input operation (2-CI); both circuits can be simultaneously energized
- Single voltage 120VAC, 60Hz or 277VAC, 60Hz input
- Meets City of Los Angeles building requirement for simultaneously energized dual circuits
- Universal J-box mounting pattern
- Thermoplastic housing
Your internet browser isn't supported.
Sure-Lites
APX6RG2CI277V-V2
Specifications
Product Description
Brand Name | Sure-Lites |
Family | APXRG Series |
Description | All-Pro Exit, Red Green Selectable, AC only. 2-CI Dual Circuit Operation, 277 VAC Input, White Housing. |
Product Details
Lamp Type | LED |
UPC | 080083290468 |
Amperage Rating | 0.08A |
Mounting | Junction Box |
Voltage Rating | 277V |
Wattage | 1.74W |
Case Quantity | 6 |
Pallet Quantity | 1 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |