- Long-life LED sources provide uniform diffused illumination
- Field selectable red or green faces
- Ceiling, wall and back mount with universal J-box mounting pattern
- Dual voltage input 120/277 VAC, 60Hz
- UL 924 Damp location certified
Your internet browser isn't supported.
APX6RG
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | APXRG Series |
| Description | Exit Sign, AC Only, Universal, Field Selectable Red or Green, White |
Product Details
| Lamp Type | LED |
| UPC | 080083280964 |
| Amperage Rating | 0.090A at 277V |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Ceiling/Wall Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 2.72W |
| Product Weight | 2.09 |
| Case Quantity | 6 |
| Pallet Quantity | 270 |
| Country of Origin | VN |
Stocking Details
| Elk Grove Village, IL | Yes |
| Bloomington, CA | Yes |
| Mountain Top, PA | Yes |
| Irving, TX | Yes |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |