- Architectural Outdoor Emergency Light and Luminaire
- UL924 listed for wet location, NYC and Chicago Compliant
- Long life LED source with rotatable optics
- 880 lumens in AC mode; 640 lumens/50 feet of egress of emergency coverage
- 0 C to 40 C or - 30 C to 40 C temperature range
- Available in Bronze, Black, White or Silver die cast aluminum housing
- Self-diagnostics eliminate NFPA required manual testing
- 5 year product, 7 year pro rated battery warranty
Your internet browser isn't supported.
SELDWTA50PSBKSD
Specifications
Product Description
| Brand Name | Sure-Lites | 
| Family | SELDWA50PS Emergency Light & Luminaire | 
| Description | Wall Mount Luminaire and Emergency Light for wet location, -30 C to 40 C, Architectural type, 50 ft. coverage, Photosensor for Dusk to Dawn Operation, Black color | 
Product Details
| Lamp Type | LED | 
| UPC | 080083183524 | 
| Amperage Rating | 0.1A | 
| Exit / Emergency Material | Die Cast Aluminum | 
| Mounting | Wall Mount | 
| Voltage Rating | 120/277V | 
| Wattage | 5.3W | 
| Product Weight | 5.2 | 
| Case Quantity | 6 | 
| Pallet Quantity | 240 | 
| Country of Origin | CN | 
| ARRA | No | 
Stocking Details
| Elk Grove Village, IL | No | 
| Bloomington, CA | No | 
| Cranbury, NJ | No | 
| Irving, TX | No | 
| Peachtree City, GA | Yes | 
| Mississauga, ON, Canada | No | 
| Calgary, AB, Canada | No | 
