- Architectural Outdoor Emergency Light and Luminaire
- UL924 listed for wet location, NYC and Chicago Compliant
- Long life LED source with rotatable optics
- 880 lumens in AC mode; 640 lumens/50 feet of egress of emergency coverage
- 0 C to 40 C or - 30 C to 40 C temperature range
- Available in Bronze, Black, White or Silver die cast aluminum housing
- Self-diagnostics eliminate NFPA required manual testing
- 5 year product, 7 year pro rated battery warranty
Your internet browser isn't supported.
SELDWTA50PSSD
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELDWA50PS Emergency Light & Luminaire |
| Description | Wall Mount Luminaire and Emergency Light for wet location, -30 C to 40 C, Architectural type, 50 ft. coverage, Photosensor for Dusk to Dawn Operation, Silver color |
Product Details
| Lamp Type | LED |
| UPC | 080083183500 |
| Amperage Rating | 0.1A |
| Exit / Emergency Material | Die Cast Aluminum |
| Mounting | Wall Mount |
| Voltage Rating | 120/277V |
| Wattage | 5.3W |
| Product Weight | 5.2 |
| Case Quantity | 6 |
| Pallet Quantity | 240 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |