- Architectural Outdoor Emergency Light and Luminaire
- UL924 listed for wet location, NYC and Chicago Compliant
- Long life LED source with rotatable optics
- 880 lumens in AC mode; 640 lumens/50 feet of egress of emergency coverage
- 0 C to 40 C or - 30 C to 40 C temperature range
- Available in Bronze, Black, White or Silver die cast aluminum housing
- Self-diagnostics eliminate NFPA required manual testing
- 5 year product, 7 year pro rated battery warranty
Your internet browser isn't supported.
SELDWA50PS Emergency Light & Luminaire
Emergency Light and Luminaire
The Sure-Lites SELDWA50PS series is an aesthetically pleasing outdoor wall mount emergency light with normally on AC functionality. The architectural die-cast housing is UL924 rated for wet location use, City of Chicago and New York City approved. The SELDWA50PS series is ideal for both outdoor and indoor locations, providing 90-minutes of emergency light when AC power fails and a variety of AC on illumination operations including always-on, dusk-to-dawn sensing, switched-on/off or always-off. Key features include 880 lumen output in AC powered operation and 640 lumens, 50 foot of egress coverage in emergency operation, proprietary rotatable accuLED optics, a maintenance free nickel cadmium battery as well as self-diagnostics that reduce the labor associated with NFPA required testing. The SELDWA50PS is available with temperature ratings of -30 °C to 40 °C or 0 °C to 40 °C. Additionally the SELDWA’s easy hang feature reduces installation time and cost. It is available with a silver, white, black or bronze finish.