- Emergency Egress Coverage of 100 feet
- Long-life, maintenance free LED source
- Provides 90 minutes of emergency lighting when power is lost
- Long-life lithium ion phosphate battery provides up to 3 watts remote capacity
- 5-year product warranty
- Universal 120~277 VAC input and key hole mounting facilitates rapid installation
Your internet browser isn't supported.
SELHP100R3
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELHP100R3 Sure-Lites High Power Emergency Light |
| Description | Emergency Light High Power, 1000 Feet Egress Coverage, Ni-Cad, 3 Watts Remote Capacity, White |
Product Details
| Lamp Type | LED |
| UPC | 080083276721 |
| Amperage Rating | 0.03A at 277V |
| Mounting | Surface Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 2.6 W |
| Product Weight | 2.17 |
| Case Quantity | 6 |
| Pallet Quantity | 252 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | No |
| Markham, Canada | No |
| Calgary, AB, Canada | No |