- Architectural recessed ceiling install with flush mount design
- Ships with rectangular and round trim rings
- Adjustable LED heads provide up to 50 feet of egress coverage
- White high impact thermoplastic housing and trims
- Provides 90 minutes of emergency power with loss of AC power
- Labor savings self-diagnostics option
- UL 924 damp location listed/NFPA/NEC/OSHA/CEC compliant
- Universal 120-277 VAC Input
Your internet browser isn't supported.
SELRA50
Specifications
Product Description
| Brand Name | Sure-Lites |
| Family | SELRA50 Sure-Lites Architectural Recessed Emergency Light |
| Description | Sure-Lites Emergency Light, Recessed, Architectural, 50 ft, White, No Self-diagnostics. |
Product Details
| Lamp Type | LED |
| UPC | 080083266630 |
| Amperage Rating | 0.03A at 277 |
| Exit / Emergency Material | Thermoplastic |
| Mounting | Recessed Mount |
| Voltage Rating | 120/277 VAC |
| Wattage | 2.5W |
| Product Weight | 3.59 |
| Case Quantity | 4 |
| Pallet Quantity | 120 |
| Country of Origin | CN |
Stocking Details
| Elk Grove Village, IL | No |
| Bloomington, CA | No |
| Mountain Top, PA | No |
| Irving, TX | No |
| Peachtree City, GA | Yes |
| Markham, Canada | No |
| Calgary, AB, Canada | No |