Streetworks

XNV LED

  • Up to 148 LPW
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • 10kV and 20kV surge protection available
  • Tool-less entry; hinged removable power door for easy maintenance
  • Suitable for operation in -40° C to 40° C environments
  • 3G vibration rated
  • IP66 LED panels
  • 5-year warranty

Want to purchase this product?

Need more information?