Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Jul 21, 2025

Replace with GAW Galleon Wall LED

WKP Wal-Pak Glass

  • Rugged die-cast aluminum housing and door in bronze powder-coat paint
  • Captive, single-point stainless steel hardware closure point
  • Impact resistant borosilicate prismatic glass hinged, removable door
  • Highly reflective anodized reflector provides optimized illumination
  • Patent-pending, energy-saving LED technology with electronic driver
  • LED driver are secured to housing for optimal heat sinking
  • Options include selectable housing finishes and dimming ballast
  • Optional integral egress options and battery packs available
WKP Wal-Pak Glass

WKP Wal-Pak Glass

Overview

The WKP Wal-Pak Glass provides a durable and efficient exterior light source for any application requiring maximum performance and minimum maintenance. The rugged, die-cast aluminum housing, stainless steel hardware and gasket sealed optics compartment combine to make the Wal-Pak virtually impenetrable to contaminants.

Resources