Streetworks

VAL Valet LED Tunnel

  • IP66 and 3G vibration rated
  • One-piece, low copper die-cast aluminum housing
  • Formed aluminum faceplate is secured via 4 stainless steel fasteners
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • 10 kV surge protection
  • Five-year warranty
  • Available in 5 mounting configurations. J-box mount standard

Want to purchase this product?

Need more information?