- Die-cast aluminum housing with stainless steel bail latch
- Integral hinges for hands-free, tool-less maintenance
- Adjustable mogul-base porcelain socket
- Hydroformed anodized aluminum reflector
- Borosilicate glass refractor
- Available in Type I, Type III or Type V optical distributions
- Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
- Supplied standard with NEMA twistlock receptacle
- Optional swing-down ballast module
Your internet browser isn't supported.
OVY Low-Profile Drop Prismatic
Overview
The OVY Low-Profile Drop Prismatic roadway luminaire is ideal for roadways, parking areas, residential neighborhoods and bridge structures. Suitable for 3G vibration conditions. Up to 65% less glare than the typical drop lens refractor.