Streetworks

OVX Drop Prismatic Refractor

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance
  • Adjustable mogul-base porcelain socket
  • Hydroformed anodized aluminum reflector
  • Acrylic, polycarbonate, glass refractor or flat glass lens
  • Available in Type II and Type III optical distributions
  • Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
  • Optional swing-down ballast module
  • Optional NEMA twistlock photocontrol receptacle

Want to purchase this product?

Need more information?