Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 08, 2024

Replace with Archeon Contemporary Series

OVH LED

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance and tool-less entry
  • Optical design creates consistent distribution and scalability
  • Choice of 12 high-efficiency, patent pending AccuLED Optics™
  • Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
  • Suitable for operation in -40°C to 40°C ambient environments
  • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
  • Proprietary circuit module withstands 10kV of transient line surge
  • Five-year warranty
OVH LED

OVH LED

Overview

The OVH LED features durable die-cast aluminum construction, with patent pending LightBAR™ technology, for uncompromising optical performance and outstanding versatility for a variety of area and roadway applications. It also delivers uniform and energy-conscious illumination to roadways, walkways and parking lots. U.L. and CUL listed, LM79/LM80 compliant, IP66 rated LightBARS™ and 3G vibration rated.

Resources

Find product variations