Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Discontinued on Aug 08, 2024

Replace with Archeon Contemporary Series

OVH Flat Glass

  • Die-cast aluminum housing, door and two-position latch
  • Integral hinges for hands-free maintenance and tool-less entry
  • Adjustable mogul-base porcelain socket
  • Hydroformed anodized aluminum reflector
  • Flat or drop glass lens
  • Available in Type II and Type III optical distributions
  • Two-bolt/one clamp slipfitter fits 1-1/4" or 2" mast arm
  • Supplied standard with NEMA twistlock receptacle
OVH Flat Glass

OVH Flat Glass

Overview

The OVH Flat Glass features durable die-cast aluminum construction and a computer-designed optical system for optimum optical control. OVH Flat Glass is ideal for roadways, storage or construction sites, parking areas, residential neighborhoods and bridge structures. U.L. wet location listed, EISA compliant and 3G vibration rated.

Resources