- Die-cast aluminum housing, door with stainless steel bail latch
- Integral hinges for hands-free maintenance and tool-less entry
- Optical design creates consistent distribution and scalability
- Choice of 12 high-efficiency, patent pending AccuLED Optics™
- Offered standard in 4000K (+/- 275K) CCT and nominal 70 CRI
- Suitable for operation in -40°C to 40°C ambient environments
- 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
- Proprietary circuit module withstands 10kV of transient line surge
- Five-year limited warranty
Your internet browser isn't supported.
OVF LED Roadway Large Cobrahead
Overview
The OVF LED Roadway Large Cobrahead area luminaire provides uncompromising optical performance and outstanding versatility for a wide variety of area and roadway applications. Patent pending modular LightBAR™ technology delivers uniform and energy-conscious illumination to walkways, parking lots, and roadways. UL and CUL Listed for wet locations.