- Up to 175 lm/W
 - Lumen packages range from 4,225 – 67,000 (34W – 440W)
 - Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
 - Tool-less entry, hinged removable power door for easy maintenance
 - 10kV and 20kV UL 1449 surge protection available
 - Suitable for operation in -40°C to 40°C environments
 - 3G vibration rated
 - IP66 LEDs
 - Five-year Warranty
 
Your internet browser isn't supported.
NVN Navion
Overview
The Navion LED roadway luminaire combines world class optical performance, energy efficiency and outstanding versatility to meet the requirements of any roadway application. Patented AccuLED Optics™ system delivers unparalleled uniformity and budget-beating operating costs for municipal streets and highways. UL/cUL listed for wet locations, IP66 enclosure rating available.
Light ARchitect Augmented Reality App
We’ve taken the guesswork out of lighting design with Light ARchitect, an augmented reality mobile app, that lets you instantly visualize light fixtures in your space. Browse, configure and customize the fixtures to match your vision. Virtually turn lights on to get the full effect. Take screenshots to share and email to clients or colleagues. Light ARchitect is free and available for iOS, Android, and web browsers.
Try It Now