Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

GAW Galleon Wall LED

  • Choice of thirteen high-efficiency, patented AccuLED Optics™
  • Lumen packages range from 3,215 - 17,056 (34W – 129W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • Downward and inverted wall mounting configurations
  • IP66 rated housing and LED light squares
  • 0-10V dimming driver standard
  • Programmable Integrated Sensor
  • Sensor for on/off and bi-level dimming and occupancy
  • Five-year warranty
GAW Galleon Wall LED

GAW Galleon Wall LED

Overview

The Galleon™ wall mounted LED dayform appearance is complementary with the Galleon area/site luminaire bringing a modern architectural style to wall mounted lighting applications. The Galleon family of LED products deliver exceptional performance with patented, high-efficiency AccuLED Optics™, providing uniform and energy conscious lighting for parking lots, building and security lighting applications

Stock catalog numbers

Resources