Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

GAN Adjustable

  • Choice of 16 high-efficiency, patented AccuLED Optics™
  • Lumen packages range from 4,200 – 80,800 (34W – 640W)
  • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
  • IP66 rated housing and light square
  • 3G vibration rated
  • Adjustable pole, slipfitter and wall-mounted configurations
GAN Adjustable

GAN Adjustable

Overview

The Galleon™ LED Adjustable luminaire combines a low-profile design with the mounting angle flexibility of a pole-mounted floodlight to illuminate large areas. With a maximum tilt angle of 60° from horizontal, and patented, high-efficiency AccuLED Optics™ technology, the Galleon Adjustable provides uniform and energy conscious illumination for parking lots, container/rail yards, or any large area application. Fixture mounts direct to pole or to a bullhorn or 2-3/8" – 3" O.D. pole-top tenon. IP66 rated and UL/cUL Listed for wet locations.

Resources

Find product variations