Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

CST Celesteon

  • High mast lighting
  • Coastal construction option for marine applications
  • Pole-mounted, 345° field-rotatable optical assembly
  • 10 lumen packages ranging up to 116,100 delivered lumens
  • Offered in 70CRI from 2200K - 5700K CCTs
  • Multiple controls options, including 7-pin NEMA receptacle
CST Celesteon

CST Celesteon

Celesteon LED high mast lighting combines high output and efficiency with easy installation and affordability

Designed for new and retrofit high-lumen applications, the Celesteon LED high mast luminaire is a high performance and affordable solution for highways, interchanges, ports, rail yards, container yards, parking lots, correctional facilities, security lighting, treatment plants and other facilities in need of high lumen packages with accurate optical control.

High Output and easy installation

The Celesteon LED high mast luminaire combines high output and efficiency with easy installation and affordability. Developed for new construction and retrofit applications, the area/roadway luminaire is designed for installations in need of high lumen packages with accurate optical control.

Precisely designed optics

Precisely designed optics

A choice of 7 high efficiency AccuLED Optics, available in Type I, II, III, IV, V and Type V narrow and round, are precisely designed to shape the distribution, maximizing efficiency and application spacing.

Resources

Find product variations

Other products you might be interested in